System reference
Multifunction unit
Gripper | System solutions | Mechanical and plant engineering | Wood and composites

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
1. 2-jaw parallel grippers

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
Challenge
Multifuction unit for trading of plate-shaped workpieces in combination with drilling machining as well as mounting of floor sockets.
Solution
Compact unit with different machining functions in different positions of the aggregate. Integration of Zimmer's own pneumatic grippers for parts handling as an add-on unit. The core of the MFU is the drilling gear unit with individually retrievable drilling spindles as well as an auxiliary unit for pulsating indentation of floor sockets.
Highlights and technical data
- Pneumatic
- External gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 3000 [N] |
Gripping concept | KRAFT |
Gripping safety device | DRUCKSICHER |
Max. stroke | 60 [mm] |
System weight | 50 [kg] |
Max. workpiece weight | 30 [kg] |
Built-in standard components